SLAU912 January 2024
The USB connection at J15 provides 5-V to the EVM. This connection is necessary if using the DAC814xxEVM GUI, as the communication is done through the USB port and the FT4232 is powered by one of the LDOs on the board. On board supply for IOVDD is available ( LDO generated 1.8-V or 3.3-V through J21). DVDD and IOVDD power supply of DAC81404 can be provided externally through J7 and J10 respectively. AVDD and AVSS power supply of DAC81404 need to connected externally through J8 and J9 respectively. AVSS can be connected to GND through J22.
Table 3-1 summarizes the external power connections.
Terminal | Name | Function |
---|---|---|
J8 | AVDD | Positive supply voltage for the DAC81404 output buffers. |
J9 | AVSS | Negative supply voltage for DAC81404 output buffers. |
J7 | DVDD | Digital and analog supply voltage for the DAC81404. |
J10 | IOVDD | IO supply voltage for setting the digital I/O operating voltage for the DAC81404. |
J3 | GND | Ground connection. |