SLAU912 January 2024
Once all the connection is done, power up the DAC81404EVM hardware as described in the power requirement section 3-1.
For basic DAC81404 device check, use one of the following sequences in the DAC814xxEVM GUI:
From DAC81404 Register page
Write 0x0A04 to the SPI_CONFIG (0x03) register to power up the device
Write 0x0000 to the GEN_CONFIG (0x04) register to power up the internal reference
Write 0x0000 to the DAC_PWDWN (0x09) register to power up the DAC outputs
Write 0x7FFF to the DACA (0x10) register to configure the DAC_OUT to 2.5-V on DAC_OUTA (TP5)
From DAC81404 High Level page
Device Power Down: select Active mode to power up the device
Reference Power-Down: select Activate internal ref to power up the internal reference
DACA Channel Power-Down: select Activate channel to power up the DAC output
DACA_DATA: write 0x7FFF to get 2.5-V on DAC_OUT (TP5)
The default voltage range for the DAC81404 is 0 V to 5 V. Configure the voltage range by modifying the "DACx Voltage Range" control on DAC814xxEVM GUI High Level page, or by writing to the "DACx_RANGE" register in the Low Level page as shown in section 2-2.