SLAU927 March 2024 MSPM0G3507
Table 2-1 shows the supported MSPM0 LaunchPad kits and EVMs and the connection guides for 3-phase sensorless FOC motor control.
MSPM0Gxxx LaunchPad Kit | Motor Driver Hardware | Hardware User's Guide | Current Sense Amplifiers | SPI Driver Support | Recommended Motor Voltage Range | Recommended Motor Power |
---|---|---|---|---|---|---|
LP-MSPM0G3507 | BOOSTXL-DRV8323RS | BOOSTXL-DRV8323RS Hardware User Guide | 3 | Yes | 6V to 60V | < 1000W |
DRV8316REVM | DRV8316REVM Hardware User Guide | 3 | Yes | 4.5V to 35V | < 80W |