SLAU928A May 2024 – September 2025
Included in the LP-MSPM0L2228 is an on-board 7-segment LCD. This LCD is driven by the internal LCD driver of the MSPM0L2228. The LaunchPad includes passive components to support both charge pump or internal resistor ladder configurations. Figure 2-4 shows the LCD segment layout and Table 2-3 shows the LCD segment mapping.
Figure 2-4 LCD Segment Layout| LP Pin | Pin Function | LCD Pin | COM1 | COM2 | COM3 | COM4 |
|---|---|---|---|---|---|---|
| PB11 | LCD36 | 1 | 2D | 2E | 2F | - |
| PB12 | LCD37 | 2 | 2Q | 2G | 2H | 2A |
| PB13 | LCD38 | 3 | 2N | 2P | 2J | 2K |
| PB17 | LCD18 | 4 | P2 | 2C | 2M | 2B |
| PB18 | LCD19 | 5 | 3D | 3E | 3F | COL2 |
| PB19 | LCD20 | 6 | 3Q | 3G | 3H | 3A |
| PB20 | LCD23 | 7 | 3N | 3P | 3J | 3K |
| PB21 | LCD39 | 8 | P3 | 3C | 3M | 3B |
| PB22 | LCD40 | 9 | 4D | 4E | 4F | - |
| PB23 | LCD41 | 10 | 4Q | 4G | 4H | 4A |
| PB24 | LCD24 | 11 | COM1 | - | - | - |
| PB25 | LCD42 | 12 | - | COM2 | - | - |
| PB26 | LCD43 | 13 | - | - | COM3 | - |
| PB27 | LCD44 | 14 | - | - | - | COM4 |
| PB28 | LCD45 | 15 | - | 6C | 6M | 6B |
| PB29 | LCD46 | 16 | 6N | 6P | 6J | 6K |
| PB30 | LCD47 | 17 | 6Q | 6G | 6H | 6A |
| PB31 | LCD48 | 18 | 6D | 6E | 6F | COL4 |
| PC0 | LCD49 | 19 | P5 | 5C | 5M | 5B |
| PC1 | LCD50 | 20 | 5N | 5P | 5J | 5K |
| PC2 | LCD51 | 21 | 5Q | 5G | 5H | 5A |
| PC3 | LCD52 | 22 | 5D | 5E | 5F | COL3 |
| PC4 | LCD53 | 23 | P4 | 4C | 4M | 4B |
| PC5 | LCD54 | 24 | 4N | 4P | 4J | 4K |
| PC6 | LCD55 | 25 | P1 | 1C | 1M | 1B |
| PC7 | LCD56 | 26 | 1N | 1P | 1J | 1K |
| PC8 | LCD57 | 27 | 1Q | 1G | 1H | 1A |
| PC9 | LCD58 | 28 | 1D | 1E | 1F | DP |