SLAU928A May   2024  – September 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Overview
    2. 2.2 Power Requirements
    3. 2.3 XDS110 Debug Probe
      1. 2.3.1 Isolation Jumper Block
      2. 2.3.2 Application (Backchannel) UART
    4. 2.4 Measure Current Draw of the MSPM0L2228
    5. 2.5 Clocking
    6. 2.6 BoosterPack Plug-in Module Pinout
    7. 2.7 Liquid Crystal Display (LCD)
    8. 2.8 SuperCap
  9. 3Software
    1. 3.1 Software Development Options
    2. 3.2 CCS Cloud
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layers
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation
    1. 6.1 Supplemental Content
  13. 7Revision History

Specification

LP-MSPM0L2228 is designed to be used in conjunction with a PC, Mac®, or Linux® workstation running Code Composer Studio (CCS). CCS can run as a stand-alone on a workstation or be accessed through the web (CCS Cloud) without the need for a software installation. Alternatively, LP-MSPM0L2228 ships with an example loaded, which can be controlled by a GUI. See the out of box description below.

The device can be powered from a power supply other than the build in USB power supply. This allows the user to forgo the PC connection. Power can be applied directly either to the 3.3V rail. When using an external power supply, make sure to not exceed 3.3V. Programming can be done externally with a separate XDS110 external debugger utilizing the on board Arm 10-pin connector.