SLAU929A April 2024 – June 2025 MSPM0C1104 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0H3216 , MSPM0L1105 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1304 , MSPM0L1305 , MSPM0L1306 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
Code Composer Studio™ Theia IDE (CCS) is TI's equivalent of Microchip's MPLAB X IDE. CCS is a free Eclipse-based IDE that supports TI's microcontroller (MCU) and embedded processor portfolios. CCS comprises a suite of tools used to develop and debug embedded applications including an optimizing C/C++ compiler, source code editor, project build environment, debugger, profiler and many other features. CCS is available as both a desktop or cloud-based IDE.
CCS integrates MSPM0 device configuration and auto-code generation from SysConfig as well as MSPM0 code examples and academy trainings in the integrated TI Resource explorer. CCS offers an all-in-one development tool experience.
In addition to CCS, MSPM0 devices are also supported in industry-standard IDEs listed in Table 2-2.
| IDE | MSPM0 |
|---|---|
| CCS | ✓ |
| IAR | ✓ |
| Keil | ✓ |