SLLA651 April 2025 TCAN2845-Q1 , TCAN2847-Q1 , TCAN2855-Q1 , TCAN2857-Q1
VCC2 also monitors for short circuit events, but with much less impact on overall device during short circuits. Once a short circuit is detected the tVSC timer can start and if an event is detected after timer expires VCC1 is shut off, an interrupt is generated, and the VCC2 status bit is changed to 0. VCC2 can remain off until a SPI command is issued that turns VCC2 back on – at which point VCC2 output can be monitored for tLDOON time. If at the end of the tLDOON timer the short circuit still exists the process repeats otherwise VCC2 can remain on and the VCC2 status can be set to 1.
Figure 5-9 VCC2(SC) State Diagram