SLLA651 April   2025 TCAN2845-Q1 , TCAN2847-Q1 , TCAN2855-Q1 , TCAN2857-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Device States
    1. 2.1 Init Mode
    2. 2.2 Restart Mode
    3. 2.3 Standby Mode
    4. 2.4 Normal Mode
    5. 2.5 Sleep Mode
    6. 2.6 Fail-Safe Mode
  6. 3Power Electronics
    1. 3.1 VSUP
    2. 3.2 VHSS
    3. 3.3 VCAN
    4. 3.4 VCC1
    5. 3.5 VCC2
    6. 3.6 VEXMON, VEXCTRL, and VEXCC
    7. 3.7 HSSx
  7. 4Communication Capabilities
    1. 4.1 CAN-FD and Classical CAN
    2. 4.2 CAN-SIC
    3. 4.3 LIN
  8. 5Protection Features
    1. 5.1 Undervoltage (UV) Monitors
      1. 5.1.1 VSUP
      2. 5.1.2 VHSS
      3. 5.1.3 VCAN
      4. 5.1.4 VEXCC
      5. 5.1.5 VCC1
      6. 5.1.6 VCC2
    2. 5.2 Overvoltage (OV) Monitors
      1. 5.2.1 HSSx
      2. 5.2.2 VCC1
      3. 5.2.3 VCC2
      4. 5.2.4 VEXCC
    3. 5.3 Short Circuit (SC) Monitors
      1. 5.3.1 VCC1
      2. 5.3.2 VCC2
      3. 5.3.3 VEXCC
    4. 5.4 Electrical Faults and Impact on SBC Mode
    5. 5.5 Temperature Sensors
    6. 5.6 Watchdog
      1. 5.6.1 Watchdog Error Counter
      2. 5.6.2 Timeout
      3. 5.6.3 Window
      4. 5.6.4 Initial Long Window
      5. 5.6.5 Q&A
    7. 5.7 Communication Fault Monitoring
      1. 5.7.1 CAN
      2. 5.7.2 LIN
    8. 5.8 LIMP
  9. 6Programming, Memory, and Control
    1. 6.1 SPI
    2. 6.2 EEPROM
    3. 6.3 Interrupts
    4. 6.4 Control
  10. 7Miscellaneous Features
    1. 7.1 Local Wake Ups
    2. 7.2 CAN Bus Wake Up (BWRR)
    3. 7.3 Partial Networking
    4. 7.4 GFO, nRST, and SW
  11. 8Summary
  12. 9References

CAN-SIC

The TCAN285xx devices are very similar to the TCAN284xx devices except that the devices support CAN-SIC instead of classical CAN. There is not much difference in how to setup either device as the key difference between CAN and CAN-SIC is that in standard CAN communication there is a dominant (driven) state and a recessive (non-driven) state – however in CAN-SIC the recessive state is driven during the signal transition. The benefit of driving during the dominant to recessive transition is that this can reduce ringing caused by parasitic capacitances and inductances on the bus which can improve overall signal integrity. In general, the best CAN bus performance can be using CAN-SIC transceivers which are supported by the TCAN285xx line of devices.