SLLU390 November 2024
Equalization (EQ) can be controlled using I2C or pin-strapping. Each of the TUSB5461-Q1 receiver lanes has individual controls for receiver equalization (see Table 2-2). For a list of the gain values of each available combination of downstream, upstream, and DisplayPort configurations, refer to the TUSB5461-Q1 data sheet.
| Level | Settings |
|---|---|
| 0 | Option 1: Tie 1kΩ 5% to GND |
| Option 2: Tie directly to GND | |
| R | Tie 20kΩ 5% to GND |
| F | Float (leave pin open) |
| 1 | Option 1: Tie 1kΩ 5% to VCC |
| Option 2: Tie directly to VCC |