SLLU390 November 2024
The TUSB5461-Q1 USB Type-C® Alternate Mode re-driving switch supports data rates up to 5Gbps for a downstream facing port (host). The TUSB5461Q1-EVM uses the TPS65987 PD controller for CC pin control and to configure the device in pin-strap mode.