SLLU390
November 2024
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.1.1
Power
2.2
TUSB5461-Q1 Equalization Control
3
Software
3.1
Firmware Description
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
6
Related Documentation
6
Related Documentation
For related documentation, see the following:
Texas Instruments,
TUSB5461-Q1 USB Type-C® DisplayPort™ Alt Mode Source 8.1Gbps Linear Redriver Crosspoint Switch
data sheet