SLOU583A September   2024  – November 2024 OPT101 , OPT3001 , OPT3001-Q1 , OPT3002 , OPT3004 , OPT3005 , OPT3006 , OPT3007 , OPT301 , OPT4001 , OPT4001-Q1 , OPT4003-Q1 , OPT4041 , OPT4048 , OPT4060

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
  6. 2Quick Start Guide
    1. 2.1 Hardware Setup
    2. 2.2 Software Setup
      1. 2.2.1 Hardware Requirements
      2. 2.2.2 Software Installation
      3. 2.2.3 Launching the LIGHTSOURCE01EVM Software
      4. 2.2.4 Software Operation
        1. 2.2.4.1 LIGHTSOURCE01 GUI
    3. 2.3 LIGHTSOURCE01EVM Light Sensor Calibration
      1. 2.3.1 Mounting and Setup
      2. 2.3.2 Calibration Procedure
  7. 3Software
    1. 3.1 Scripts Window
      1. 3.1.1 Hidden IDE Window
      2. 3.1.2 devInit.py
      3. 3.1.3 mLightController.py
  8. 4Serial Commands
    1. 4.1 Latte Command Line
    2. 4.2 Terminal Application
    3. 4.3 List of Commands
  9. 5Hardware Design Files
    1. 5.1 CAD Drawings
  10. 6Compliance Information
    1. 6.1 Compliance and Certifications
  11. 7Additional Information
    1. 7.1 Troubleshooting
      1. 7.1.1 Microsoft Windows 7 Manual Driver Installation
    2. 7.2 Trademarks
  12. 8Revision History

Specifications

Table 1-2 LIGHTSOURCE01EVM Specifications Table

Specification

Test Conditions

Value

Unit

Irradiance 12 inches From Source

Minimum, Noon, and Sunset Setting

600

Lux

Maximum, Noon Setting

2000

Lux

Maximum, Sunset Setting

1500

Lux

Correlated Color Temperature (CCT)

Noon Setting

6400

Kelvin

Sunset Setting

4200

Kelvin

Uniformity 12 Inches From Source

1-Inch Diameter Spot Size, Lux and CCT

±1

%

Light Source Stability

Maximum Light Level, Noon and Sunset Setting

±1

%

The LIGHTSOURCE01EVM is able to replicate sunset and noon lighting spectra. Refer to the following figure for the spectral response of the light source for the sunset and noon modes.

LIGHTSOURCE01EVM Noon Spectral ResponseFigure 1-2 Noon Spectral Response
LIGHTSOURCE01EVM Sunset Spectral ResponseFigure 1-3 Sunset Spectral Response

For both spectra, the EVM is highly stable, with variations in output at maximum intensity kept to <±1%.

LIGHTSOURCE01EVM Sunset Source StabilityFigure 1-4 Sunset Source Stability
LIGHTSOURCE01EVM Noon Source StabilityFigure 1-5 Noon Source Stability

The light source also maintains high uniformity, with <±1% variation for a 1 inch diameter spot 12 inches away from the source. This means that the light intensity across the entire spot is consistent, with minimal variation from the center of the spot to the edges. This high uniformity is designed for the calibration of ALS and color sensors, which demand a highly stable and uniform light source.