SLUAAL2 june 2023 UCC256402 , UCC256403 , UCC256404
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS |
---|---|---|---|---|---|
INPUT CHARACTERISTICS | |||||
DC voltage range (Vin) | 350 | 390 | 410 | V | |
OUTPUT CHARACTERISTICS [13] | |||||
Battery Voltage (Vout) at constant current charging mode =7A | 46.2 | 58.7 | <71.2 | V | |
Battery Charging Current | 7 | A | |||
Output Power (Pout) at Charging current = 7 A | 323.4 | 410.9 | 498.4 | W | |
Output Voltage Ripple | 712 | mVpp | |||
Output Voltage at Constant voltage mode | 71.2 | V | |||
Resonant frequency fres | 100 | kHz | |||
Peak efficiency | At Peak output Power | 92% |