SLUAAT7 January   2024 BQ25672 , BQ25790 , BQ25792 , BQ25798

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2IRMS Discharge Current
  6. 3External Battery FET
  7. 4Charger With PG and or Host GPIO
  8. 5Buck-only Charger
  9. 6Boosting Charger
  10. 7Summary
  11. 8References

IRMS Discharge Current

Many times, the battery FET's maximum discharge current is given as root mean square current (ARMS). RMS discharge current for pulsed system load with duty cycle D is computed by the following equation.

Equation 1. I DCHRG-RMS =   D × I DCHRG-PK

As an example, if a charger’s RMS discharge current is 6 A, the charger can safely sustain the peak discharge current, clamped to 10 A, as a function of system load duty cycle as shown in Figure 5-3.

GUID-20231215-SS0I-9CDZ-XQB1-XHFRFD1GHSHW-low.svg Figure 2-1 Peak Discharge Current vs. Duty Cycle

From the graph, if the system load duty cycle is only 40% at a fixed frequency, the internal battery FET’s peak discharge current can be as high as 9A.