SLUSDE1D November 2018 – February 2021 UCC21540 , UCC21540A , UCC21541 , UCC21542
PRODMIX
VALUE | UNIT | |||
---|---|---|---|---|
PD | Power dissipation | VCCI = 5.5 V, VDDA/B = 12 V, INA/B = 3.3 V, 5.1 MHz 50% duty cycle square wave 1.0-nF load | 1775 | mW |
PDI | Power dissipation by transmitter side | 15 | mW | |
PDA, PDB | Power dissipation by each driver side | 880 | mW |