SLUSDE1D November 2018 – February 2021 UCC21540 , UCC21540A , UCC21541 , UCC21542
PRODMIX
Table 10-1 lists reference design parameters for the example application: UCC2154x driving 650-V MOSFETs in a high side-low side configuration.
PARAMETER | VALUE | UNITS | ||
Power transistor | 650-V, 150-mΩ RDS_ON with 12-V VGS | - | ||
VCC | 5.0 | V | ||
VDD | 12 | V | ||
Input signal amplitude | 3.3 | V | ||
Switching frequency (fs) | 100 | kHz | ||
Dead Time | 200 | ns | ||
DC link voltage | 400 | V |