SLUU194A May   2004  – March 2022 TPS51020

 

  1.   Trademarks
  2. 1Introduction
  3. 2Electrical Performance Specifications
    1. 2.1 Performance Specification Summary
  4. 3TPS51020EVM-001 Circuit Module Schematic
  5. 4Test Setup and Results
    1. 4.1 Test Setup
    2. 4.2 Power Up and Power Down
    3. 4.3 Efficiency and Power Loss
    4. 4.4 Output Ripple
    5. 4.5 Load Transient
    6. 4.6 Loop Characteristics
  6. 5Assembly Drawing and PCB Layout
  7. 6Circuit Module List of Materials
  8. 7References
  9. 8Revision History

Load Transient

Figure 4-7 and Figure 4-8 show the load transient waveforms for each channel. When load is stepped from 0 A to 5 A, the undershoot voltage is less than 60 mV and the settling time is less than 30 μs. When load is stepped down from 5 A to 0 A, the overshoot voltage is less than 50 mV and the settling time is less than 50 μs.

GUID-20220310-SS0I-HNDL-1D7K-KMW1NL8JG1ZS-low.pngFigure 4-7 Channel 1 Load Transient Waveform
GUID-20220310-SS0I-GQZR-DNW3-BLT7BSFQF6RN-low.pngFigure 4-8 Channel 2 Load Transient Waveform