SLUU254A December   2006  – January 2022 TPS40075

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Applications
    3. 1.3 Features
  3. 2TPS40075EVM-001 Electrical Performance Specifications
  4. 3Schematic
    1. 3.1 Adjusting Output Voltage (R5 and R6)
    2. 3.2 Using Remote Sense (J3)
    3. 3.3 5-V Input Operation (R10 and R15)
    4. 3.4 Enable
  5. 4Test Setup
    1. 4.1 Equipment
      1. 4.1.1 Voltage Source
      2. 4.1.2 Meters
      3. 4.1.3 Loads
        1. 4.1.3.1 LOAD1
      4. 4.1.4 Recommended Wire Gauge
        1. 4.1.4.1 V12V_IN to J1
        2. 4.1.4.2 J2 to LOAD1 (Power)
        3. 4.1.4.3 J3 to LOAD1 (Remote Sense)
      5. 4.1.5 Other
        1. 4.1.5.1 Fan
        2. 4.1.5.2 Oscilloscope
    2. 4.2 Equipment Setup
      1. 4.2.1 Procedure
      2. 4.2.2 Diagram
    3. 4.3 Start-Up/Shutdown Procedure
    4. 4.4 Equipment Shutdown
  6. 5TPS40075EVM Typical Performance Data and Characteristic Curves
  7. 6EVM Assembly Drawings and Layout
  8. 7List of Materials
  9. 8Revision History

TPS40075EVM Typical Performance Data and Characteristic Curves

Figure 5-1 and Figure 5-2 present typical performance curves for the TPS40075EVM-001. Since actual performance data can be affected by measurement techniques and environmental variables, these curves are presented for reference and may differ from actual field measurements.

GUID-A9489ABA-5840-47BC-BCDE-41146B4E5C9C-low.gifFigure 5-1 TPS40075EVM-001 Efficiency Curves
GUID-2965ED31-88E0-4600-A204-B5FD1A10EEAD-low.gifFigure 5-2 Line and Load Regulation