SLUU254A December   2006  – January 2022 TPS40075

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Applications
    3. 1.3 Features
  3. 2TPS40075EVM-001 Electrical Performance Specifications
  4. 3Schematic
    1. 3.1 Adjusting Output Voltage (R5 and R6)
    2. 3.2 Using Remote Sense (J3)
    3. 3.3 5-V Input Operation (R10 and R15)
    4. 3.4 Enable
  5. 4Test Setup
    1. 4.1 Equipment
      1. 4.1.1 Voltage Source
      2. 4.1.2 Meters
      3. 4.1.3 Loads
        1. 4.1.3.1 LOAD1
      4. 4.1.4 Recommended Wire Gauge
        1. 4.1.4.1 V12V_IN to J1
        2. 4.1.4.2 J2 to LOAD1 (Power)
        3. 4.1.4.3 J3 to LOAD1 (Remote Sense)
      5. 4.1.5 Other
        1. 4.1.5.1 Fan
        2. 4.1.5.2 Oscilloscope
    2. 4.2 Equipment Setup
      1. 4.2.1 Procedure
      2. 4.2.2 Diagram
    3. 4.3 Start-Up/Shutdown Procedure
    4. 4.4 Equipment Shutdown
  6. 5TPS40075EVM Typical Performance Data and Characteristic Curves
  7. 6EVM Assembly Drawings and Layout
  8. 7List of Materials
  9. 8Revision History

Introduction

The TPS40075EVM-001 evaluation module (EVM) is a synchronous buck converter providing a fixed 1.5-V output at up to 15 A from a 12-V input bus. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the TPS40075 high-frequency controller with remote sense. The module uses the TPS40075 high-frequency synchronous buck controller with remote sense and enable.