SLUU254A December   2006  – January 2022 TPS40075

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Applications
    3. 1.3 Features
  3. 2TPS40075EVM-001 Electrical Performance Specifications
  4. 3Schematic
    1. 3.1 Adjusting Output Voltage (R5 and R6)
    2. 3.2 Using Remote Sense (J3)
    3. 3.3 5-V Input Operation (R10 and R15)
    4. 3.4 Enable
  5. 4Test Setup
    1. 4.1 Equipment
      1. 4.1.1 Voltage Source
      2. 4.1.2 Meters
      3. 4.1.3 Loads
        1. 4.1.3.1 LOAD1
      4. 4.1.4 Recommended Wire Gauge
        1. 4.1.4.1 V12V_IN to J1
        2. 4.1.4.2 J2 to LOAD1 (Power)
        3. 4.1.4.3 J3 to LOAD1 (Remote Sense)
      5. 4.1.5 Other
        1. 4.1.5.1 Fan
        2. 4.1.5.2 Oscilloscope
    2. 4.2 Equipment Setup
      1. 4.2.1 Procedure
      2. 4.2.2 Diagram
    3. 4.3 Start-Up/Shutdown Procedure
    4. 4.4 Equipment Shutdown
  6. 5TPS40075EVM Typical Performance Data and Characteristic Curves
  7. 6EVM Assembly Drawings and Layout
  8. 7List of Materials
  9. 8Revision History

Voltage Source

V12V_IN

The input voltage source (V12V_IN) should be a variable DC source between 0 V and 15 V, and capable of 5 ADC. Connect V12V_IN to J1 as shown in Figure 4-2.