SLUU297B December   2007  – January 2022 TPS40195

 

  1.   Trademarks
  2. Introduction
  3. Description
    1. 2.1 Applications
    2. 2.2 Features
  4. TPS40195EVM Electrical Performance Specifications
  5. Schematic
    1. 4.1 Test Points
  6. Test Setup
    1. 5.1 Equipment
      1. 5.1.1 Voltage Source
      2. 5.1.2 Meters
      3. 5.1.3 Loads
      4. 5.1.4 Oscilloscope
      5. 5.1.5 Signal Generator
      6. 5.1.6 Recommended Wire Gauge
      7. 5.1.7 Other
    2. 5.2 Equipment Setup
  7. Test Procedure
    1. 6.1 Line and Load Regulation
    2. 6.2 Output Ripple Measurement (TP5, TP13)
    3. 6.3 Loop Analysis (TP7, TP8, TP10)
    4. 6.4 Disable (TP11) and Power Good (TP9)
    5. 6.5 Switch Node (TP4) and SYNC (TP12)
    6. 6.6 Equipment Shutdown
  8. TPS40195EVM Typical Performance Data and Characteristic Curves
    1. 7.1 Line and Load Regulation
    2. 7.2 Efficiency
    3. 7.3 Output Voltage Ripple
    4. 7.4 Transient Response
    5. 7.5 Bode Plots
    6. 7.6 Test Point Waveforms
  9. EVM Assembly Drawings and Layout
  10. List of Materials
  11. 10Revision History

Disable (TP11) and Power Good (TP9)

The TPS40195EVM defaults to the Enabled state.

  1. Set up the EVM as described in Section 5.2 and Figure 5-1.
  2. Using a four-channel oscilloscope monitor TP11, TP9, and TP5.
  3. Increase VIN to 8 V.
  4. Set LOAD1 to 10 A.
  5. Short TP11 to TP2. Output should drop to zero.
  6. Remove short. Output should return to regulation.
  7. Repeat steps 4 and 5 above for various VIN and LOAD1 combinations.
  8. See Section 6.6 for equipment shutdown.

See Section 7.6 for typical disable and power good performance.