SLUU297B December 2007 – January 2022 TPS40195
Table 9-1 lists the EVM components as configured according to the schematic shown in Figure 4-1.
| COUNT | REF DES | DESCRIPTION | MFR | PART NUMBER |
|---|---|---|---|---|
| 0 | C1, C2, C7, C8, C11, C19, C27 | Capacitor, aluminum, 20% (UE Series) | Panasonic | EEF-UEvvxxxR |
| 1 | C12 | Capacitor, ceramic, 1.0 μF, 6.3 V, X7R, 10%, 0603 | Std | Std |
| 0 | C13 | Capacitor, ceramic, OPEN | Std | Std |
| 6 | C14, C15, C16, C17, C18, C25 | Capacitor, ceramic, 47 μF, 6.3 V, X5R, 20%, 1210 | Std | Std |
| 1 | C20 | Capacitor, ceramic, 4700 pF, 50 V, [X7R, 10%, 0603 | Std | Std |
| 1 | C21 | Capacitor, ceramic, 10 μF, 6.3 V, X5R, 10%, 0603 | Std | Std |
| 1 | C22 | Capacitor, ceramic, 680 pF, 50 V, X7R, 10%, 0603 | Std | Std |
| 1 | C23 | Capacitor, ceramic, 100 pF, 50 V, COG, 5%, 0603 | Std | Std |
| 1 | C24 | Capacitor, ceramic, 10 pF, 50 V, NPO, 5%, 0603 | Std | Std |
| 1 | C26 | Capacitor, aluminum, 25 V, ±20%, 160 mΩ | Panasonic | EEVFK1E331P |
| 5 | C3, C4, C5, C9, C10 | Capacitor, ceramic, 10 μF, 25 V, X7R, 20%, 1210 | Std | Std |
| 1 | C6 | Capacitor, ceramic, 1.0 μF, 25 V, X7R, 10%, 0805 | Std | Std |
| 1 | L1 | Inductor, SMT, 27 A, 3.0 mΩ | Vishay | IHLP5050FDER1R5M01 |
| 2 | Q1, Q2 | MOSFET, N-channel, 30 V, 11 A, 9.1 mΩ | IR | IRF7821 |
| 2 | Q3, Q4 | MOSFET, N-channel, 30 V, 16 A, 4.0 mΩ | IR | IRF7832 |
| 3 | R1, R10, R12 | Resistor, chip, 100 kΩ, 1/16 W, 1% | Std | Std |
| 1 | R11 | Resistor, chip, 1.30 kΩ, 1/16 W, 1% | Std | Std |
| 1 | R13 | Resistor, chip, 3.01 kΩ, 1/16 W, 1% | Std | Std |
| 1 | R14 | Resistor, chip, 22.1 kΩ, 1/16 W, 1% | Std | Std |
| 1 | R17 | Resistor, chip, 10.0 kΩ, 1/16 W, 1% | Std | Std |
| 0 | R18, R19, R20, R21 | Resistor, chip, xxx Ω, 1/16 W, 1% | Std | Std |
| 1 | R2 | Resistor, chip, 200 kΩ, 1/16 W, 1% | Std | Std |
| 1 | R22 | Resistor, chip, 0 Ω, 1/16 W | Std | Std |
| 1 | R26 | Resistor, chip, 0.15 Ω, 1/8 W, 5% | Std | Std |
| 4 | R3, R8, R15, R16 | Resistor, chip, 1.0 Ω, 1/16 W, 5% | Std | Std |
| 1 | R4 | Resistor, chip, 2.0 Ω, 1/16 W, 5% | Std | Std |
| 1 | R5 | Resistor, chip, 1.0 Ω, 1210, 5% | Std | Std |
| 1 | R6 | Resistor, chip, 42.2 kΩ, 1/16 W, 1% | Std | Std |
| 1 | R7 | Resistor, chip, 82.5 kΩ, 1/16 W, 1% | Std | Std |
| 1 | R9 | Resistor, chip, 49.9 kΩ, 1/16 W, 1% | Std | Std |
| 1 | U1 | TPS40195, 4.5-V to 20-V Sync buck controller with sync and pgood | TI | TPS40195RGY |