SLUU297B December   2007  – January 2022 TPS40195

 

  1.   Trademarks
  2. Introduction
  3. Description
    1. 2.1 Applications
    2. 2.2 Features
  4. TPS40195EVM Electrical Performance Specifications
  5. Schematic
    1. 4.1 Test Points
  6. Test Setup
    1. 5.1 Equipment
      1. 5.1.1 Voltage Source
      2. 5.1.2 Meters
      3. 5.1.3 Loads
      4. 5.1.4 Oscilloscope
      5. 5.1.5 Signal Generator
      6. 5.1.6 Recommended Wire Gauge
      7. 5.1.7 Other
    2. 5.2 Equipment Setup
  7. Test Procedure
    1. 6.1 Line and Load Regulation
    2. 6.2 Output Ripple Measurement (TP5, TP13)
    3. 6.3 Loop Analysis (TP7, TP8, TP10)
    4. 6.4 Disable (TP11) and Power Good (TP9)
    5. 6.5 Switch Node (TP4) and SYNC (TP12)
    6. 6.6 Equipment Shutdown
  8. TPS40195EVM Typical Performance Data and Characteristic Curves
    1. 7.1 Line and Load Regulation
    2. 7.2 Efficiency
    3. 7.3 Output Voltage Ripple
    4. 7.4 Transient Response
    5. 7.5 Bode Plots
    6. 7.6 Test Point Waveforms
  9. EVM Assembly Drawings and Layout
  10. List of Materials
  11. 10Revision History

Description

The TPS40195EVM is designed to use a regulated 12-V bus (8 V to 20 V) to produce a regulated 3.3-V output at up to 20 A of load current. TPS40195EVM is designed to demonstrate the TPS40195 in a typical 12-V bus to low-voltage application while providing a number of test points to evaluate the performance of the TPS40195 in a given application.