SLUUBG8C November 2018 – October 2021
The dead time (DT) between the outputs of the two channels is around 8 ns, which is preset for interlock protections (see Figure 7-2).
Figure 7-2 Test Waveforms if DT is Left Open (Channel 3 and 4 are PWM Inputs, and Channel 1 and 2 are Driver Outputs)