SLUUBG8C November   2018  – October 2021

 

  1.   Trademarks
  2. Introduction
  3. Description
  4. Features
    1. 3.1 I/O Description
    2. 3.2 Jumpers (Shunt) Setting
  5. Electrical Specifications
  6. Test Summary
    1. 5.1 Definitions
    2. 5.2 Equipment
      1. 5.2.1 Power Supplies
      2. 5.2.2 Function Generators
    3. 5.3 Equipment Setup
      1. 5.3.1 DC Power Supply Settings
      2. 5.3.2 Digital Multi-Meter Settings
      3. 5.3.3 Two-Channel Function Generator Settings
      4. 5.3.4 Oscilloscope Setting
      5. 5.3.5 Jumper (Shunt) Settings
      6. 5.3.6 Bench Setup Diagram
  7. Power-Up and Power-Down Procedure
    1. 6.1 Power Up
    2. 6.2 Power Down
  8. Test Waveforms (CL=0pF) With Different DT Configurations
    1. 7.1 DT Connected to VCCI (J-DT Option B in Table 1-1 )
    2. 7.2 DT Pin Floating or Left Open (J-DT Option A in Table 1-1 )
    3. 7.3 DT Pin Connected to RDT (J-DT Option C in Table 1-1 )
  9. Schematic
  10. Layout Diagrams
  11. 10List of Materials
  12. 11Revision History

List of Materials

Table 10-1 UCC2x5xxEVM-286 List of Materials
QTY DES DESCRIPTION MANUFACTURE PART NUMBER
2 C1, C13 CAP, CERM, 1 µF, 50 V,+/- 10%, X7R, 0805 Std Std

1

C2 CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0603 Std Std
2 C4, C5 CAP, CERM, 33 pF, 50 V, +/- 5%, C0G/NP0, 0603 Std Std
2 C6, C7 CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0603 Std Std

1

C9

CAP, CERM, 10 uF, 50 V, +/- 10%, X7R, 1206 Std

Std

2

C14, C10

CAP, CERM, 0.1 uF, 50 V, +/- 5%, X7R, 0805

Std

Std

2

C11, C12

CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, 1206 Std Std
4 H1, H2, H3, H4 Bumpon, Hemisphere, 0.44 X 0.20, Clear Std Std
4 J1, J2, J3, J4 Header, 2.54 mm, 3x1, Tin, TH Std Std
1 R2 Trimmer, 100 K, 0.25 W, SMD Std Std

3

R3, R5, R7 RES, 100, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

Std

Std

6

R4, R6, R8, R10, R16, R17 RES, 10.0 k, 1%, 0.1 W, 0603 Std Std

3

R9, R18, R19 RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 Std Std

2

R12, R13

RES, 10.0, 1%, 0.5 W, AEC-Q200 Grade 0, 0805 Std Std

2

SH1, SH2 Shunt, 100mil, Flash Gold, Black Std Std

16

TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP17, TP18, TP19, TP20, TP21, TP22 Test Point, Miniature, SMT Std Std

0

D1 Diode, Ultrafast, 600 V, 1 A, SMA

Not Populated

Not Populated

0

D2, D3 Diode, Schottky, 30 V, 1 A, AEC-Q101, MicroSMP

Not Populated

Not Populated

0

R11, R14, R15 RES, 3.90, 1%, 0.125 W, 0805 Not Populated Not Populated
1 U1 UCC21520DW, UCC20520DW, UCC21521CDW and UCC21530DWK, 4-A and 6-A, 5-KVRMS Dual Isolated-channel Universal Gate Driver, DW0016A and DWK0014 for UCC21530DWK Texas Instruments UCC21520DW, UCC20520DW, UCC21521CDW, or UCC21530DWK