SLUUCB9A June   2020  – January 2021 BQ25730 , BQ25731

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 General Description
  3. 2Test Summary
    1. 2.1 Definitions
    2. 2.2 Equipment
    3. 2.3 Equipment Setup
    4. 2.4 Procedure
      1. 2.4.1 Charge Function
      2. 2.4.2 OTG Function
  4. 3Bill of Materials, Board Layout, and Schematics
    1. 3.1 Bill of Materials
    2. 3.2 Board Assembly Layout
    3. 3.3 Schematic
  5.   Revision History

Charge Function

  1. Make sure Equipment Setup steps are followed.
  2. Set Tgt Address to D6(6B)
  3. Write “020A” to charge option 0 register 0x00H.
    Measure → V(J1(VIN)) = 10 V ±0.5 V
    Measure → V(TP28(CHG_OK)) = 3 V to 4.5 V
    Measure → V(TP21(REGN)) = 6 V ±1 V
    Measure → V(TP22(ILIM_HIZ)) = 2.2 V
  4. Write “0400” to charge current 0x02H.
    Turn on load #1.
    Measure → V(J6(VSYS)) = 8.4 V ±0.5 V
  5. Turn on LOAD #2 (VBAT Load).
    Measure → V(J5(VBAT)) = 7 V ±0.5 V
    Measure → I(J5(VBAT)) = 2 A ±0.5 A