SLUUCB9A June 2020 – January 2021
The BQ2573X evaluation modules are complete charger modules for evaluating an I2C-controlled buck boost charge using the BQ2573X devices.
The BQ2573X EVM does not include the EV2400 interface board. To evaluate the BQ2573X EVM, order an EV2400 interface board separately.
The BQ2573X is a synchronous NVDC-1 battery buck boost charge controller, offering a low component count, high efficiency solution for space-constrained, multi-chemistry battery charging applications.
The BQ2573X charges the battery from a wide range of input sources including a 5-V USB adapter to a high-voltage USB PD source and traditional adapters.
During power up, the charger sets the converter to buck, boost, or buck-boost configuration based on the input source and battery conditions. During the charging cycle, the charger automatically transits among buck, boost, and buck-boost configuration without host control.
The BQ2573X monitors adapter current, battery current, and system power. The flexible programmed PROCHOT output goes directly to the CPU for throttle back, when needed.
For more details on register functions, see the BQ25730 I2C 1-5 Cell Narrow VDC Buck-Boost Battery Charge Controller With System Power Monitor and Power Path Control and BQ25731 I2C 1-5 Cell Narrow VDC Buck-Boost Battery Charge Controller Data Sheets.
Table 1-1 lists the I/O descriptions.
| Jack | Description |
|---|---|
| J1–VIN | Input: positive terminal |
| J1–PGND | Input: negative terminal (ground terminal) |
| J2-CHRG_OK | CHRG_OK output |
| J2-OTG/VAP | External OTG/VAP disable pin; Logic LOW to disable OTG/VAP |
| J2-CELL_CONTROL | External battery removal control; Logic high to pull CELL pin down |
| J2-ILIM_HIZ | External converter disable; Logic LOW to enable HIZ mode |
| J3-SCL | SMBUS/I2C SCL |
| J3-GND | Ground |
| J3–SDA | SMBUS/I2C SDA |
| J4-GND | Ground |
| J4-CMPIN | External CMPIN pin input |
| J4-CMPOUT | CMPOUT pin output |
| J5-VBAT | Connected to battery pack output |
| J5-PGND | Ground |
| J6-VSYS | Connected to system output |
| J6-PGND | Ground |
| J7–SDA | SMBUS/I2C SDA |
| J7-SCL | SMBUS/I2C SCL |
| J7-GND | Ground |
Table 1-2 displays the controls and key parameters settings.
| Jumper | Description | Factory Setting |
|---|---|---|
| JP2 | Jumper
on: Forward Mode Jumper off: Enable OTG |
Installed |
| JP3 | CELL
setting 1S: JP3(1-2) measure CELL pin voltage 1.2 V 2S: JP3(3-4) measure CELL pin voltage 2.7 V 3S: JP3(5-6) measure CELL pin voltage 3.9 V 4S: JP3(7-8) measure CELL pin voltage 4.2 V 5S: JP3(9-10) measure CELL pin voltage 6.0 V |
JP3(3-4) installed |
| JP4 | Jumper
on: Bat removal Jumper off: Cell setting by JP3 |
Not installed |
| JP6 | HIZ
Enable Jumper on: Enable HiZ mode. Jumper off: ILIM is set by external resistor divider |
Not installed |
| JP8 | Jumper
on: Onboard LDO to drive the EVM 3V3 Jumper off: disconnect onboard LDO to drive the EVM 3V3 |
Installed |
Table 1-3 lists the recommended operating conditions.
| Symbol | Description | MIN | TYP | MAX | Unit |
|---|---|---|---|---|---|
| Supply voltage, VIN | Input voltage from ac adapter input | 3.5 | 5/12/20 | 26 | V |
| Battery voltage, VBAT | Voltage applied at VBAT terminal | 0 | 23 | V | |
| Supply current, IAC | Maximum input current from ac adapter input | 0 | 10 | A | |
| Output current, IOUT | Output current | 0 | 15 | A | |
| Operating junction temperature range, TJ | 0 | 125 | °C |