This EVM supports the following features:
- Evaluation module for the BQ2573X devices
- Supports 3.5- to 26-V input source
- 3.5- to 26-V, 0- to 10-A input operating range and 1–5 cell battery configuration
- Supports USB2.0, USB 3.0, USB 3.1 (
USB Type-C™) and USB_PD
- Supports USB OTG with 3- to 24-V adjustable output
- Supports Fast Role Swap
(FRS) feature for USB_PD
- Narrow VDC (NVDC) power path management
- Instant-on works with no battery or deeply discharged battery
- Battery supplements system when adapter is fully-loaded
- 400-kHz or 800-kHz switching frequency for high efficiency
- Power Path (BQ25730) or Non Power Path (BQ25731) options
- Power and Current Monitor for CPU Throttling
- Safety
- Thermal shutdown
- Input and system overvoltage protection
- MOSFET overcurrent protection
- Charge status outputs for LED or host processor
- Maximum power tracking capability by input voltage regulation
- Test points for key signals available for testing purposes. Easy probe hook-up.
- Jumpers available. Easy-to-change connections.