The EVM supports the following features:
- EVM for the low-voltage features of the UCC27624 gate driver
- 4.5-V to 26-V VCC power supply range
- 5-A source, 5-A sink current
- -10V input voltage capability
- TTL-compatible inputs
- PCB layout optimized for bias supply bypassing cap, gate-drive resistance selection
- Capacitive load, external gate drive resistor and TO-220 footprint for N-ch
MOSFETs gate drive network evaluation
- Ability to parallel both OUTA and OUTB channels for higher pulsed output
current
- Allows quick verification of most of the data sheet parameters
- Test points allow probing all the key pins of the
UCC27624