SLUUCE4 June   2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Description
    1. 2.1 Features
    2. 2.2 I/O Description
  4. 3Electrical Specifications
  5. 4Test Summary
    1. 4.1 Definitions
    2. 4.2 Equipment
      1. 4.2.1 Power Supply
      2. 4.2.2 Function Generator
      3. 4.2.3 DMM
      4. 4.2.4 Oscilloscope
    3. 4.3 Equipment Setup
      1. 4.3.1 DC Power Supply Settings
      2. 4.3.2 Digital Multi-Meter Settings
      3. 4.3.3 Two-Channel Function Generator Settings
      4. 4.3.4 Oscilloscope Settings
      5. 4.3.5 Bench Setup Diagram
  6. 5Power Up and Power Down Procedure
    1. 5.1 Power Up
    2. 5.2 Power Down
  7. 6Typical Performance Waveforms (CL = 1800 pF)
    1. 6.1 Propagation Delays
  8. 7Schematic
  9. 8Layout Diagrams
  10. 9List of Materials

Bench Setup Diagram

The bench setup diagram includes the function generator and oscilloscope connections.

Use the following connection procedure, refer to Figure 4-1.

  • Make sure all the output of the function generator, voltage source are disabled before connection.
  • Function generator Ch-A channel applied on INA_IN+, see in Figure 4-1.
  • Function generator Ch-B channel applied on INB_IN-, see in Figure 4-1.
  • Power supply #1: positive node connected to input of DMM #1 and DMM #1 output connected to test point marked as VCC, negative node of Power Supply #1 connected directly to test point marked as GND; see in Figure 4-1.
  • Connect oscilloscope Ch-1 probes to test points marked as Gate_A, smaller measurement loop is preferred; see in Figure 4-1.
  • Connect oscilloscope Ch-2 probes to test points marked as Gate_B, smaller measurement loop is preferred; see in Figure 4-1.
GUID-20210521-CA0I-WQV9-LMJK-1LMZJM8DLXLL-low.pngFigure 4-1 Bench Setup Diagram and Configuration