SLUUCE4 June   2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Description
    1. 2.1 Features
    2. 2.2 I/O Description
  4. 3Electrical Specifications
  5. 4Test Summary
    1. 4.1 Definitions
    2. 4.2 Equipment
      1. 4.2.1 Power Supply
      2. 4.2.2 Function Generator
      3. 4.2.3 DMM
      4. 4.2.4 Oscilloscope
    3. 4.3 Equipment Setup
      1. 4.3.1 DC Power Supply Settings
      2. 4.3.2 Digital Multi-Meter Settings
      3. 4.3.3 Two-Channel Function Generator Settings
      4. 4.3.4 Oscilloscope Settings
      5. 4.3.5 Bench Setup Diagram
  6. 5Power Up and Power Down Procedure
    1. 5.1 Power Up
    2. 5.2 Power Down
  7. 6Typical Performance Waveforms (CL = 1800 pF)
    1. 6.1 Propagation Delays
  8. 7Schematic
  9. 8Layout Diagrams
  10. 9List of Materials

Description

The UCC27624EVM is designed to primarily evaluate the UCC27624 functionality. The driver's performances can be evaluated for capacitive loads and/or power devices with provisions for TO-220 footprints. The UCC27624EVM evaluation boards use surface-mount test points allowing connections to INA, INB, ENA, ENB, VDD, OUTA and OUTB UCC27624. For detailed device information, see the UCC27624 DatasheetUCC27624 30-V, 5-A dual channel low-side driver Data Sheet.