SLUUCH2 March 2021 BQ40Z50-R2
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Advanced Charge Algorithm | Elevated Degrade | ERETM Status | U1 | 0x00 | 0x03 | 0x00 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | RSVD | RSVD | RSVD | RSVD | RVSD | ERETM_DEGRADE | ERETM_ACTIVE |
| RSVD (Bits 7–2): Reserved. Do not use. | ||
| ERETM_DEGRADE (Bit 1): This is the ERETM active flag the gauge sets when ERETM is active and beginning the next CHARGE cycle. | ||
| 1 = | ERETM degrade active | |
| 0 = | ERETM degrade not active | |
| ERETM_ACTIVE (Bit 0): ERETM conditions have been met and ChargingVoltage() will be degraded starting with next charge cycle | ||
| 1 = | ERETM conditions met | |
| 0 = | ERETM conditions not met | |