SLUUCH2 March 2021 BQ40Z50-R2
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charge Algorithm | Elevated Degrade | ERM Reset Voltage Threshold | I2 | 0 | 32767 | 3700 | mV |
Description: This sets the RSOC value by which Elevated Degrade will reset when [ERM_MODE] is set.