SLUUCH2 March 2021 BQ40Z50-R2
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charging Algorithm | Degrade Mode 1 | Cycle Threshold | U2 | 0 | 65535 | 50 | — |
Description: This sets the cycle count related threshold at/above which the first Level (Mode 1) CV and CC degradations can begin if [CYCLE_DEGRADE] is set.