SLUUCL5A december 2022 – may 2023
TPS56425X evaluation module (EVM) is a simple, easy-to-use, 4 A synchronous step-down converter in SOT563 package. TPS56425XEVM is a fully assembled and tested circuit for evaluating the TPS56425X step-down converter. This EVM operates from 3 V to 17 V input, 12 V nominal, and provides a 1.05 V output at 4 A. The EVM also includes AC signal injection terminals for feedback loop measurements.