SLUUCL5A december   2022  – may 2023 TPS564252 , TPS564255 , TPS564257

 

  1.   Description
  2.   Features
  3.   Applications
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Performance Specification Summary
  7. 3Output Voltage Setpoint
  8. 4Test Setup and Results
    1. 4.1 Input, Output Connections
    2. 4.2 Start-Up Procedure
    3. 4.3 Efficiency
    4. 4.4 Load Regulation
    5. 4.5 Line Regulation
    6. 4.6 Load Transient Response
    7. 4.7 Start-Up
    8. 4.8 Shutdown
    9. 4.9 Output Voltage Ripple
  9. 5Hardware Design Files
    1. 5.1 Schematic
    2. 5.2 PCB Layout
    3. 5.3 Bill of Materials
  10. 6Additional Information
    1.     Trademarks
  11. 7Reference
  12. 8Revision History

Device Information

Synchronous buck converter TPS56425X is used in the EVM to achieve the high-efficiency power delivery and voltage conversion. The TPS564252 operates in Eco-mode, which maintains high efficiency during light loading. The TPS564257 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. The TPS564255 operates in OOA mode, which prevents audio noise generation.

Device Information
PART NUMBER Mode Package
TPS564252 ECO DRL (SOT-563, 6)
TPS564255 OOA
TPS564257 FCCM