SLUUCL5A december   2022  – may 2023 TPS564252 , TPS564255 , TPS564257

 

  1.   Description
  2.   Features
  3.   Applications
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Performance Specification Summary
  7. 3Output Voltage Setpoint
  8. 4Test Setup and Results
    1. 4.1 Input, Output Connections
    2. 4.2 Start-Up Procedure
    3. 4.3 Efficiency
    4. 4.4 Load Regulation
    5. 4.5 Line Regulation
    6. 4.6 Load Transient Response
    7. 4.7 Start-Up
    8. 4.8 Shutdown
    9. 4.9 Output Voltage Ripple
  9. 5Hardware Design Files
    1. 5.1 Schematic
    2. 5.2 PCB Layout
    3. 5.3 Bill of Materials
  10. 6Additional Information
    1.     Trademarks
  11. 7Reference
  12. 8Revision History

Performance Specification Summary

A summary of the TPS564252EVM performance specifications is provided in Table 3-1. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 1.05 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.

Table 3-1 Performance Specifications Summary
SPECIFICATIONS TEST CONDITIONS MIN TYP MAX UNIT
Input voltage range 3 12 17 V
Output voltage set point 1.05 V
Operating frequency VIN = 12 V, IO = 2 A 600 KHz
Output current range 0 4 A
Over current limit VIN = 12 V, LO = 1.5 µH 5.6 A
Output ripple voltage VIN = 12 V, IO = 4 A 11 mVPP