SLUUCV8A October 2023 – June 2025 TPS4810-Q1
Power Supplies - One adjustable power supply with 0-V to 60V- output and 0-A to 50-A output current limit
Meters - One DMM minimum needed
Oscilloscope - A DPO2024 or equivalent, three 10 times voltage probes, and a DC current probe
Loads - One resistive load or equivalent that can tolerate up to 50-A DC load at 60 V and capable of the output short