SLUUCW4 November 2023
The learning cycle process is the initial optimization that Impedance Track gauges perform to verify accuracy of the gauge in reporting state of charge. The learning cycle allows the gauge to learn the resistance and maximum chemical capacity of a specific battery to verify accuracy as the cell ages. A correct ChemID, with less than 3% of error, is necessary to be identified and programmed into the gauge before attempting a learning cycle.