SLUUD28 July 2024
This user’s guide describes the characteristics, operation, and use of TI's evaluation module (EVM) for the TPS6286Axx devices. The TPS6286AxxEVM-050 is designed to help the user easily evaluate and test the operation and functionality of the TPS6286A06 and TPS6286A10 buck converters. The EVM converts 2.4V to 5.5V input voltage to a regulated 1.2V output voltage. The output current can go up to 6A for the TPS6286A06EVM-050 and up to 10A for TPS6286A10EVM-050. This user’s guide includes setup instructions for the hardware, a printed-circuit board (PCB) layout, a schematic diagram, and a bill of materials (BOM).