SLUUD28 July 2024
The TPS6286A06 and TPS6286A10 device are high-frequency, synchronous step-down converters optimized for a small design size and high efficiency. The devices focus on high-efficiency, step-down conversion over a wide output current range. At medium to heavy loads, the converter operates in Pulse-width Modulation (PWM) mode and automatically enters power save mode operation at light load to maintain high efficiency over the entire load-current range. The device is available in a 2.00mm × 3.00mm, QFN package.