SLUUD28 July 2024
The output voltage of U1 is set to a default of 1.2V. Other default voltages can be set using appropriate values for the resistors R1 and R2. For more details, see the latest data sheet on ti.com (TPS6286Axx and TPS6286Bxx 2.4V to 5.5V Input, 6A, 8A, and 10A Synchronous Step-Down Converter in 2mm × 3mm QFN data sheet).