SLVA833D October   2016  – May 2021 TPS2660 , TPS2662 , TPS2663

 

  1.   Trademarks
  2. Surge Test (IEC 61000-4-5)
  3. EFuse Solution for Surge Protection
  4. EFuse Solution Schematic for Surge Protection
  5. Circuit Performance for Surge Tests
  6. EFT Test (IEC 61000-4-4)
  7. EFuse Solution Schematic for EFT protection
  8. Circuit Performance for EFT Tests
  9. Power-Fail Test (IEC 61000-4-29)
  10. EFuse Solution Schematic for Power-Fail Applications
  11. 10Circuit Performance for Power-Fail Tests
  12. 11EFT, Surge and Power-Fail Test Setup
  13. 12Conclusion
  14. 13References
  15. 14Revision History

Conclusion

The TPS2660 and TPS2662 devices are highly integrated protection circuit which solve the system level issues such as EFT, surge and power fail with minimum external components. These save board space and improve reliability of the overall system.