SLVA833D October 2016 – May 2021 TPS2660 , TPS2662 , TPS2663
Figure 4-1 to Figure 4-4 shows the performance of the TPS2660 for positive and negative 500-V, 2-Ω, 8/20-µs surge pulses. The output voltage waveform shows that the device shuts-down and re-starts without operator intervention after all of the surge related oscillations are over and provides criteria B performance. For circuits to give criteria A performance, contact the application engineer on the E2E Forum.
Figure 4-1 +500 V, 2-Ω Surge Performance at VIN = 24 V and Load = 16 Ω
Figure 4-2 Zoom at the Instance of Surge Application
Figure 4-3 –500 V, 2-Ω Surge Performance at VIN = 24 V and Load = 16 Ω
Figure 4-4 Zoom at the Instance of Surge Application