SLVAED3A July   2019  – April 2024 TPS568230

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Power Loss
    1. 2.1 Switching Loss
    2. 2.2 Conduction Loss
    3. 2.3 Driver Loss
    4. 2.4 Test Results
  6. 3Output Ripple
  7. 4Transient Response
  8. 5PCB Layout
  9. 6Conclusion
  10. 7References
  11. 8Revision History

PCB Layout

With the higher switching frequency set, the engineer can choose a smaller filter inductor and less output capacitor. Besides, a higher switching frequency is helpful for the voltage ripple of input side, so the input capacitor can also be reduced. The PCB solution size becomes smaller to achieve more flexible applications. Based on the parameters in Table 2-1, Figure 5-1 shows the PCB solution under 600 kHz. Figure 5-2 shows the PCB solution under 1000 kHz. The solution size shrinks by about 30% of 1000 kHz application compared to 600 kHz application.

GUID-9575B825-6456-42B8-9DCB-2CADDE72FA39-low.gifFigure 5-1 PCB Solution, FSW = 600 kHz
GUID-E10867AF-485F-44B9-AE4D-7A9A1264EEB2-low.gifFigure 5-2 PCB Solution, FSW = 1000 kHz