SLVAES1A June   2020  – May 2022 DRV8300

 

  1.   Trademarks
  2. 1Motor Considerations and Why Brushless DC Motors?
  3. 2Motor Driver Architecture
    1. 2.1 Gate Driver vs Integrated FET Driver: Power, Voltage, and Current Requirements
    2. 2.2 Three Use Cases: Speed, Torque, or Position:
    3. 2.3 Control Methods: Trap, Sine, or FOC
      1. 2.3.1 Trapezoidal
      2. 2.3.2 Sinusoidal
      3. 2.3.3 Field-Oriented Control
    4. 2.4 Sensored Versus Sensorless
      1. 2.4.1 Sensored
      2. 2.4.2 Sensorless
    5. 2.5 Current Sense Amplifiers
    6. 2.6 Interface
    7. 2.7 Power Integration
    8. 2.8 100% Duty Cycle Support
  4. 3Texas Instruments' Brushless-DC Motor Drivers
    1. 3.1 Gate Drivers: DRV8x and DRV3x family
      1. 3.1.1 DRV8x Family
      2. 3.1.2 DRV3x Family
    2. 3.2 Integrated MOSFET: DRV831x Family
    3. 3.3 Control and Gate Driver: MCx Family
    4. 3.4 Full Integration: MCx831x and DRV10x Family
      1. 3.4.1 MCx831x Family
      2. 3.4.2 DRV10x family
  5. 4Conclusion
  6. 5Revision History

Sensored

Sensored solutions incorporate the use of encoders, resolvers, or Hall-effect sensors to detect the position of the rotor relative to the stator at all times for proper commutation. A popular solution is Hall-effect sensors, which detect magnetic fields of the permanent rotor magnet and translate the changing magnetic fields into logic-level signals. These signals can be used as direct inputs into the motor driver or MCU to efficiently commutate the motor driver (Figure 2-6).

Speed, torque, and position applications can all use sensored solutions.

GUID-DFE0A0E1-99E6-488A-B091-FE3DE16758FF-low.gifFigure 2-6 Determining Motor Position Using Hall Effect Sensors