SLVAF01
October 2020
TPS55340
Trademarks
1
Switching Node Voltage Stress from Flyback
1.1
Reflected Voltage, VOR
1.2
Leakage Inductance Factor
2
Mitigating Voltage Spike on Switch Node
2.1
Zener or TVS Clamping
2.2
Forward Recovery Characteristic of Blocking Diode
3
Design Example with TPS55340
3.1
Initial Key Designs and Test Results
3.2
Redesign Procedure to Mitigate Vsw
3.3
Using Blocking Diode that has a good Tfr
4
Summary
5
References
5
References
Texas Instruments,
Isolated Flyback Topology Module for TPS55340 5A, 40 V Current Mode Integrated-FET DC Converter