SLVK086A january   2022  – may 2023 TPS7H4003-SEP

PRODUCTION DATA  

  1.   1
  2.   Single-Event Effects Test Report of the TPS7H4003-SEP Synchronous Step-Down Converter
  3.   Trademarks
  4. Introduction
  5. Single-Event Effects (SEE)
  6. Device and Test Board Information
  7. Irradiation Facility and Setup
  8. Depth, Range, and LETEFF Calculation
  9. Test Setup and Procedures
  10. Destructive Single-Event Effects (DSEE)
    1. 7.1 Single-Event Latch-up (SEL) Results
    2. 7.2 Single-Event Burnout (SEB) and Single-Event Gate Rupture (SEGR) Results
  11. Single-Event Transients (SET)
  12. Event Rate Calculations
  13. 10Summary
  14.   A Appendix: Total Ionizing Dose From SEE Experiments
  15.   B Appendix: References
  16.   C Revision History

Abstract

The purpose of this study is to characterize the single-event-effects (SEE) performance due to heavy-ion irradiation of the TPS7H4003-SEP. Heavy-ions with LETEFF of 48.2 MeV·cm2/mg were used to irradiate 3 production devices. Flux of ≈105 ions/cm2·s and fluence of ≈107 ions/cm2 per run were used for the characterization. The results demonstrated that the TPS7H4003-SEP is SEL and SEB/SEGR-free up to 48.2 MeV·cm2/mg, at T = 125°C and T = 25°C, respectively, and across the full electrical specifications. SET transients performance for output voltage excursions ≥ |3%| from the nominal voltage and PGOOD ≤ VIN – 0.5 V are presented and discussed.