SLVSA00E September 2009 – April 2015
PRODUCTION DATA.


| PIN | I/O | DESCRIPTION | |||
|---|---|---|---|---|---|
| NAME | WSON | SC70 | SOT | ||
| IN | 1 | 1 | 1 | I | Input pin. A small, 1-μF ceramic capacitor is recommended from this pin to ground to assure stability and good transient performance. See for more details. |
| GND | 2 | 2 | 2 | — | Ground pin |
| EN | 6 | 3 | 3 | I | Enable pin. Driving EN over 0.9 V turns on the regulator. Driving EN below 0.4 V puts the regulator into shutdown mode and reduces operating current to 1 μA, nominal. |
| NC | 4, 5 | 4 | 4 | — | No connection. This pin can be tied to ground to improve thermal dissipation. |
| OUT | 3 | 5 | 5 | O | Regulated output voltage pin. A small, 1-μF ceramic capacitor is needed from this pin to ground to assure stability. See for more details. |