SLVSA00E September 2009 – April 2015
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage | VIN | –0.3 | 6 | V |
| VEN | –0.3 | 6(2) | ||
| VOUT | –0.3 | 6 | ||
| Maximum output current | IOUT | Internally limited | ||
| Output short-circuit duration | Indefinite | |||
| Temperature | Operating junction, TJ | –55 | 150 | °C |
| Storage, Tstg | –55 | 150 | ||
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V |
| Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±500 | |||
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | 2 | 5.5 | V | ||
| VOUT | 1.2 | 4.8 | V | ||
| IOUT | 0 | 200 | mA | ||
| THERMAL METRIC(1) | TLV700 | UNIT | |||
|---|---|---|---|---|---|
| DCK [SC70] | DDC [SOT] | DSE [WSON] | |||
| 5 PINS | 5 PINS | 6 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 307.6 | 235.9 | 321.3 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 79.1 | 61.9 | 207.9 | |
| RθJB | Junction-to-board thermal resistance | 93.7 | 54 | 281.5 | |
| ψJT | Junction-to-top characterization parameter | 1.3 | 0.8 | 42.4 | |
| ψJB | Junction-to-board characterization parameter | 92.8 | 53.4 | 284.8 | |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | n/a | 142.3 | |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VIN | Input voltage range | 2 | 5.5 | V | ||||
| VOUT | DC output accuracy | –40°C ≤ TJ ≤ +125°C | –2% | 2% | ||||
| ΔVOUT(ΔVIN) | Line regulation | VOUT(nom) + 0.3 V ≤ VIN ≤ 5.5 V, IOUT = 10 mA |
1 | 5 | mV | |||
| ΔVOUT(ΔIOUT) | Load regulation | 0 mA ≤ IOUT ≤ 200 mA | 1 | 15 | mV | |||
| VDO | Dropout voltage(1) | VIN = 0.98 × VOUT(nom), IOUT = 50 mA, VOUT = 2.8 V |
43 | mV | ||||
| VIN = 0.98 × VOUT(nom), IOUT = 100 mA, VOUT = 2.8 V |
85 | |||||||
| VIN = 0.98 × VOUT(nom), IOUT = 200 mA, VOUT = 2.35 V |
175 | 250 | ||||||
| ICL | Output current limit | VOUT = 0.9 × VOUT(nom) | 220 | 860 | mA | |||
| IGND | Ground pin current | IOUT = 0 mA | 31 | 55 | μA | |||
| IOUT = 200 mA, VIN = VOUT + 0.5 V | 270 | |||||||
| ISHDN | Ground pin current (shutdown) | VEN ≤ 0.4 V, VIN = 2 V | 400 | nA | ||||
| VEN ≤ 0.4 V, 2 V ≤ VIN ≤ 4.5 V | 1 | 2 | μA | |||||
| PSRR | Power-supply rejection ratio | VIN = 2.3 V, VOUT = 1.8 V, IOUT = 10 mA, f = 1 kHz |
68 | dB | ||||
| Vn | Output noise voltage | BW = 100 Hz to 100 kHz, VIN = 2.3 V, VOUT = 1.8 V, IOUT = 10 mA |
48 | μVRMS | ||||
| tSTR | Start-up time(2) | COUT = 1 μF, IOUT = 200 mA | 100 | μs | ||||
| VEN(high) | Enable pin high (enabled) | 0.9 | VIN | V | ||||
| VEN(low) | Enable pin low (disabled) | 0 | 0.4 | V | ||||
| IEN | Enable pin current | VIN = VEN = 5.5 V | 0.04 | 0.5 | μA | |||
| UVLO | Undervoltage lockout | VIN rising | 1.9 | V | ||||
| Tsd | Thermal shutdown temperature | Shutdown, temperature increasing | 160 | °C | ||||
| Reset, temperature decreasing | 140 | |||||||
| TJ | Operating junction temperature | –40 | 125 | °C | ||||